< View all Hydronic Accessories

Hydronic Accessories Marine HCF

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Non-removable straight tube bundle
  • Less costly than removable bundle designs
  • Shellside cannot be mechanically cleaned
  • No provision for differential thermal expansion
  • Shellside Design Max 200 PSI – 300°F
  • Tubeside Design Max 150 PSI – 300°FF

Where lower heat loads are encountered in fresh water and lube oil cooling, the HCF heat exchanger is ideal. The HCF heat exchanger is a fixed tubesheet, straight tube design fabricated from stocked components. HCF units are available in 1, 2 and 4 pass tubeside options, Shell diameters from 2″ to 8″. Tube diameters options 1/4″, 3/8″ and 5/8″ OD tubes.

Materials:
Copper, 90/10 or 70/30 Copper-Nickel tubes, Brass or 90/10 Copper-Nickel faced tubesheets, Brass Shell and Cast Iron or Cast Bronze Bonnets.

Applications:
Freshwater and lube oil cooling.

Documentation & Tools