F740 FanEx plate fin core with fan air cooled heat exchanger FanEx – plate fin core with fan air-cooled heat exchanger (air/water)

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Uses air for cooling
  • Plate fin core
  • Copper, carbon steel and stainless steel available
  • Semi-custom designs
  • ASME available

Heavy duty industrial construction plate fin design using air for cooling where water is unavailable, costly or undesirable.

Typically supplied with fan/motor but can be supplied without.

Variety of materials including copper, carbon steel and stainless steel.

ASME Code construction and stamp available.

Internal tube Amaspher turbulators available for viscous fluids like oil to increase efficiency and reduce size.

Applications: For cooling liquids including oil, water and glycols.

Documentation & Tools

Documentation & Tools

Brochure

FanEx Heat Exchanger Installation & Operation