< View all U & Straight Tube Heat Exchangers

Century Custom Shell and Tube Heat Exchangers CPK Custom Shell and Tube Heat Exchangers

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • TEMA type AEW or BEW
  • Removable bundle
  • Packed floating tubesheet
  • Straight tube
  • Less costly than full internal floating head types

Straight Tube, Removable Bundle, Bonnet or Channel construction, Packed Floating Tubesheet Design.

Can meet all TEMA classes as well as ASME Section VIII Div 1 and ASME Section III N stamp for Nuclear. Other codes available.

Fully customizable. Variety of sizes, tube diameters and materials available.

Applications: Heat or cool electrolyte, condensate, brine, boiler blowdown or hydraulic, turbine and compressor oils/fluids.

 

Advantages:

Allows for differential thermal expansion.

Shell side can be steam or mechanically cleaned.

 

Limitations:

Both shell and tube side fluids are exposed to packing.

Volatile or toxic fluids should be avoided.

Design pressure and temperature limited.

There was a problem...

Install for this language not supported at the moment. Please try again later.