It looks like you are coming from Portugal, but the current site you have selected to visit is United States. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Products

Looking for a basic shell-and-tube heat exchanger? Or maybe your application requires something more complex, like a sophisticated, precision-engineered unit? Whether you are looking for air coolers, heat transfer coils, compact brazed, shell & tube, gasketed plate units or packaged steam condensers, Standard Xchange has whatever it takes to meet your heat transfer requirements.

Heat Exchangers U & Straight Tube Heat Exchangers
Showing 1 – 19 of 19

B300/SX2000U – steel shell U-Tube

Removable U-tube bundle heat exchanger with 2, 4 and 6 pass models covering areas as large as 1900 square feet. Shell Diameters from 4″ to 29″. B300 has 3/4″...
Features:
  • U-tube, removable bundle
  • Allows for thermal expansion and withstanding thermal shock
  • 3/8” OD or 3/4” OD tubes

BCF copper alloy pre-engineered shell and tube

BCF – copper alloy

Straight Tube, Fixed-tubesheet, 1, 2 and 4 pass options, shell diameters 2” to 8”, tube lengths 8” to 72” covering areas as large as 124 square feet. Hub...
Features:
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD or 3/8” OD tubes
  • Shell...

Century Custom Shell and Tube Heat Exchangers

C100 Shell & Tube Heat Exchanger

Straight Tube, Removable Bundle, External Packed Floating Head, 1, 2, 4 or 6 pass options. No packing exposed to tube side fluid. Can meet all TEMA classes as...
Features:
  • TEMA type AEP or BEP
  • Removable bundle
  • Outside packed floating head
  • Straight tube
  • No packing exposed to tube side fluid
  • Less...

Century Custom Shell and Tube Heat Exchangers

C200/210 Shell & Tube Heat Exchanger

Straight Tube, Fixed tubesheet with removable channel or bonnet or integral channel with removable cover. Can meet all TEMA classes as well as ASME Section...
Features:
  • TEMA type AEL, BEM or NEN
  • Fixed bundle
  • Straight tube
  • Less costly than removable straight tube bundle designs.

Century Custom Shell and Tube Heat Exchangers

C300 Shell & Tube Heat Exchanger

U-type, Removable-bundle with bonnet or channel construction. Available as suction heater with open end shell (C320) Can meet all TEMA classes as well as ASME...
Features:
  • TEMA type AEU or BEU
  • Removable bundle
  • U-tube
  • Less costly than other removable bundle designs.

Century Custom Shell and Tube Heat Exchangers

C400 Shell & Tube Heat Exchanger

Straight Tubes, Internal Bolted Floating head cover, pull through construction, removable tube bundle. Can meet all TEMA classes as well as ASME Section VIII...
Features:
  • TEMA type AET or BET
  • Removable bundle
  • Internal bolted floating head cover
  • Straight tube
  • Highest cost of all shell &...

Century Custom Shell and Tube Heat Exchangers

C500 Shell & Tube Heat Exchanger

Straight Tube, Removable bundle, Internal Clamp ring-type Floating head cover with channel construction. Can meet all TEMA classes as well as ASME Section VIII...
Features:
  • TEMA type AES or BES
  • Removable bundle
  • Internal clamp split ring, floating head
  • Straight tube
  • More costly than fixed...

Century Custom Shell and Tube Heat Exchangers

CPK Custom Shell and Tube Heat Exchangers

Straight Tube, Removable Bundle, Bonnet or Channel construction, Packed Floating Tubesheet Design. Can meet all TEMA classes as well as ASME Section VIII Div 1...
Features:
  • TEMA type AEW or BEW
  • Removable bundle
  • Packed floating tubesheet
  • Straight tube
  • Less costly than full internal floating head...

U & Straight Tube Heat Exchangers

EF sample cooler

Straight tube, fixed tubesheet, all welded construction. Single pass only, 2” shell diameter. Meets ASME code in 316SS option. Materials : Shell: steel or...
Features:
  • Carbon Steel or 316 Stainless Steel Materials
  • Carbon Steel/Stainless Steel or Admiralty Tubes
  • Carbon Steel or Stainless...

U & Straight Tube Heat Exchangers

Fanex air-cooled heat exchanger

Heavy duty industrial construction plate fin design using air for cooling where water is unavailable, costly or undesirable. Typically supplied with fan/motor...
Features:
  • Uses air for cooling
  • Plate fin core
  • Copper, carbon steel and stainless steel available
  • Semi-custom designs
  • ASME available

U & Straight Tube Heat Exchangers

HCF copper alloy

Straight Tube, Fixed-tubesheet. 1, 2 and 4 pass options covering areas as large as 247 Sq. Ft. Shell diameters from 2″ through 8″. 1/4″, 3/8″ and 5/8″ OD tube...
Features:
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD, 3/8” OD, 5/8” OD...

U & Straight Tube Heat Exchangers

HFF copper alloy

Straight Tube, Fixed-tubesheet. 1, 2 and 4 pass options covering areas as large as 247 Sq. Ft. Shell diameters from 2″ through 8″. 1/4″, 3/8″ and 5/8″ OD tube...
Features:
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD, 3/8” OD, 5/8” OD...

U & Straight Tube Heat Exchangers

Navy BCP

The BCP(N) is a straight tube, removable bundle, packed floating tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class...
Features:
  • Brass or 90/10 Copper Nickel shell with cast bronze hubs
  • Cast Bronze and Cast 70/30 Copper Nickel Bonnets
  • Admiralty,...

U & Straight Tube Heat Exchangers

Navy EF

The EF(N) is a double tube/double tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class 3 (surface ship – seawater...
Features:
  • Non-removable straight tube bundle
  • Double tube/double tubesheet to prevent cross contamination of fluids
  • No provision for...

Navy EP removable bundle shell and tube heat exchanger

Navy EP – removable bundle shell & tube heat exchanger

The EP(N) is a straight tube, removable bundle, packed floating tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class...
Features:
  • Removable straight tube bundle
  • Packed floating tubesheet
  • Allows for differential thermal expansion
  • Shellside fluids...

Navy EU removable bundle shell and tube heat exchanger

Navy EU – removable bundle shell & tube heat exchanger

The EU(N) is a U-tube, removable bundle, heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class 3 (surface ship – seawater...
Features:
  • Carbon Steel or 90/10 Copper Nickel shell
  • Cast Bronze, Cast 70/30 Copper Nickel, Fabricated 70/30 and 90/10 Copper...

S1000R single bank, balanced flow packaged steam condensers

S1000R – single-bank, balanced-flow packaged Steam condensers

Skid package for ease of installation complete with heat exchanger, condensate recovery package, pumps, relief valves and air removal equipment. Constructed to...
Features:
  • Complete skidded package
  • Heat exchanger
  • Condensate recovery package
  • Pumps
  • Relief valves
  • Air removal equipment

SSCF stainless steel pre-engineered shell and tube

SSCF – stainless steel

Straight Tube, Fixed-tubesheet. All fluid contact parts of 316 stainless steel. Heat transfer surfaces ranging from 1.2 to 576 square feet with 1, 2 or 4 pass...
Features:
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • All fluid contact parts 316 Stainless Steel

SX2000 pre-engineered steel shell and copper tube

SX2000 – steel shell/copper tubes

Straight Tube – Fixed tubesheet, 1, 2 and 4 pass options, covering areas as large as 136.7 square feet. Flanged connections available. Materials : Shell: steel...
Features:
  • Straight tube, fixed tubesheet
  • 1/4” OD or 3/8” OD tubes
  • Shell diameters up to 8”
  • SX2000 short leadtimes...