Could not find any links for specified country. Please check back later.
Enable high contrast mode
600 Series Tapping Sleeve
Smith-Blair
663 WR Wide Range Tapping Sleeve
663WR
Overview
Documentation & Tools
Overview
Overview
All Stainless Steel tapping sleeve.
Product Features
Light weight and easy to install
Wide range helps to reduce inventory covering multiple pipe types within a nominal diameter
Meets applicable AWWA C223 Standards
Molded-in ring in the gasket to ensure effective sealing
Nylon washers are provided to improve bolt torque capability
Heavy gauge, all-Stainless-Steel body for rugged performance
Fully passivated for maximum corrosion protection
¾" test outlet to allow hydrostatic pressure test before tapping the pipe
360º seal provides maximum support and reinforcement around the pipe in case of pipe break
Body drawn to accept the outlet neck adding to the overall strength of the area under the most stress
All stainless steel fabricated, wide range, tapping sleeve with integral studs. Wide range capabilities will cover an entire nominal pipe dimeter with only two sleeves instead of four to five. Lightweight design and 360 degree full seal gasket makes for easy, effective installation.