Could not find any links for specified country. Please check back later.
Enable high contrast mode
Smith-Blair
663 Tapping Sleeve
Overview
Documentation & Tools
Overview
Overview
All Stainless Steel tapping sleeve.
Product Features
Easy to install
Range helps reduce inventory
Meets applicable AWWA C223 Standards
Molded-in ring in the gasket to ensure effective sealing
Nylon washers provided to improve bolt torque capability
Heavy gauge, all-Stainless Steel body for rugged performance
Fully chemically passivated for maximum corrosion protection
¾" test outlet to allow hydrostatic pressure test before tapping the pipe
360º seal provides maximum support and reinforcement around the pipe in case of pipe break
Body drawn out to accept the outlet neck adding to the overall strength of the area under the most stress
Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.
Application: For tapping pipes with 4" thru 12" outlets.