Could not find any links for specified country. Please check back later.
Enable high contrast mode
Smith-Blair
411 Steel Couplings for Steel Pipe
Overview
Documentation & Tools
Overview
Overview
A bolted sleeve type coupling for joining plain end pipe of the same diameters.
Product Features
Meets applicable AWWA C219 Standards
Allows for limited expansion and contraction
Will dampen vibration to reduce pipe fatigue
Easy to install, no special pipe end preparation required
Available in a wide variety of pipe O.D. sizes and sleeve lengths
Most sizes will accommodate anchor studs to restrain the joints
Can be custom made to fit odd O.D.s or other unusual applications
Provided with or without pipe stops to accommodate customer needs
Has good deflection capabilities, allows change in piping direction without the need of elbows, bends
Steel sizes built to specific O.D. and Ductile Iron sizes are built with range to accommodate the variances in Ductile Iron pipe O.D.s
Smith-Blair Steel Couplings offer many distinct advantages when installed in a piping system. Properly selected and installed felxible couplings maintain the continuity of the pipe system, retain the line contents under internal pressure and prevent infiltration under vacuum. Our couplings consist of one cylindrical sleeve with conical inner surfaces at each end; two resilient, wedge-shaped, specially-compounded rubber gaskets; two ring-shaped followers and a set of high-strength, low-alloy track-head, oval-neck, rolled-thread bolts with heavy hex nuts.
Application: Joining plain end pipe without the need for welding or special pipe fittings.