Could not find any links for specified country. Please check back later.
Enable high contrast mode
Sensus
Sonix IQ™ Ultrasonic Gas Meter
Overview
Specifications
Overview
Overview
Unprecedented performance from a sleek, ultrasonic standout
Sonix IQ provides the pinpoint accuracy of ultrasonic measurement for residential gas metering. Designed to meet rigorous standards required for outdoor installations in North America, this solid state meter has no moving parts to replace or wear out over time. It boasts dual-class metrology; the same size meter can cover either 250 CFH or 425 CFH needs. And with an available FlexNet® radio integrated inside the meter housing – the Sonix IQ packs in value within a compact size.
Product Features
Dual-class metrology: 250 CFH or 425 CFH
90-day hourly data logs
Built-in theft and tamper detection
Available pulse output
Optional FlexNet capability
Benefits to you
Compact footprint to fit anywhere
Two-way communications when used with a Sensus FlexNet® communication network
Supports third party radios
Continuous health checks through safety alerts and alarms
Streamlined asset management planning and reduced costs due to solid-state construction, integrated communication module and extended 20-year battery life
Specifications
Specifications
For more information about this product, download the data sheet.