Overview

Overview
iPERL® (North America) smart water meters offer unparalleled, low-flow accuracy with high-flow durability. They use innovative magnetic technology to capture previously unmeasured low flow. iPERL water meters increase your returns while maximizing your operational efficiency. And that can help you drive additional revenue.
With no moving parts, lead-free iPERL water meters maintain their accuracy over a 20-year lifetime. With Advanced Metering Infrastructure (AMI) connectivity—as well as 14 condition, diagnostic and lifetime alarms—iPERL meters provide a quick resolution to issues you may experience in the field.
Benefits to you
- Improves operational efficiency and customer service
- Reduces non-revenue water, measuring flow rates as low as .1-.3 gpm
- Reduces maintenance and cost
- Installs horizontally, vertically or diagonally
- Prevents removal and tampering attempts to obtain free water
- Detects system leaks
- Allows remote management, monitoring and diagnosis
- Collects and logs system and customer data
- Preserves energy and optimizes power
Product Features
- Integrated register and measuring device, encased in an external housing
- All-electronic, programmable, 9-digit register, hermetically sealed with a tempered glass cover
- A 20-year life cycle and a 20-year battery life guarantee
- Interval data with ability to capture ~1,100 data points (45 days of hourly reads)
- Monitoring alarms such as leak detection, reverse flow, empty pipe, magnetic tampering and multiple battery life
- Integrated two-way communication for AMR and AMI
- No moving parts
- Zero-lead construction
- Fire Service model is approved for use in fire protection, domestic water applications
- Reclaim service model is available for non-potable applications
Specifications
- Exceeds ANSI/AWWA Standard C-700 and C-710 for accuracy and pressure loss
- NSF/ANSI Standard 61 Annex F and G compliant
- Tested to AWWA standards
- Fire Service model is UL Listed: 3/4” (DN 20mm) and 1” (DN 25mm) sizes
Sizes:
- 5/8” (DN 15 mm)
- 3/4”S (5/8” x 3/4”) (DN 20 mm)
- 3/4” (DN 20 mm)
- 1” (DN 25 mm)
Models:
- Potable
- Reclaim
- Fire Service
Solutions
Solutions
Recommended Solutions
Technology