Rule Standard Bilge Pumps

Overview
- Flow rates from 360-4000 GPH (1363-15140 LPH)
- 12, 24 and 32 volt versions available
- Compact, efficient, long-life motors with ability to run dry for short periods
- Back Flow Prevention (360-1100 models only)
- Easy-clean, snap-lock strainer bases
- Stainless steel shafts
- Completely submersible
- Marine-grade blocked wiring
- Rust and corrosion protection
- Built-in Thermal Cut-Off (TCO) provides added protection for pump and vessel
- Silent operation with minimal vibration
- Ignition protection
- CE and ISO 8849 certification
Keeping your bilge clear of nuisance water is the number one objective of our Rule Standard Bilge Pumps. Simple as that. Rigorous engineering and testing ensure that we keep delivering pumps that can efficiently handle the highest flow even in the most challenging applications.
Rule Standard Bilge Pumps are standalone products with switches sold separately. The pumps can be paired with a float or panel switch, providing an extra level of security and protection.
Our Standard Bilge Pumps are engineered with snap-lock strainer bases allowing for easy access to clean the strainer and impeller cavity. They also feature a non-return valve that prevents water left in the discharge from running back, keeping bilges dryer and cleaner.
Rule Standard Bilge Pumps include a vented impeller housing to prevent the pump from becoming airlocked. Removable discharge fittings, including straight or 90-degree ports are available to suit your installation requirements as well.
Rule Standard Bilge Pumps meet or exceed RoHS, IMCI, CE and ISO standards, are NMMA listed products, and come with a limited 3-year warranty. Gold series pumps come with 5-year warranties.
Model Numbers
- 24DA
- 25DA
- 25DA-24
- 20DA
- 20DA-24
- 20F
- 20A
- 27DA
- 27DA-24
- 04
- 03
- 02-6
- 02
- 12
- 11
- 10-6UL
- 10
- 09
- 15A
- 16A
- 14A-6UL
- 14A
- 13A
- 56D-32
- 56D-24
- 56D
Accessories
Accessories
Strainers
- Easy install
- Original equipment ensures product reliability
3-Way Panel Lighted Switch
Model No.: 41
- Description: 3-way panel switch - lighted
- Volts: 12
- Max Amps (DC): 20
Model No.: 42
- Description: 3-way panel switch - lighted
- Volts: 24-32
- Max Amps (DC): 10 (24V), 6.5 (32V)
3-Way Lighted Rocker Panel Switch
Model No.: 43
- Description: 3-way rocker panel
- Volts: switch - lighted 12
- Max Amps (DC): 20
Model No.: 44
- Description: 3-way rocker panel
- Volts: switch - lighted 24
- Max Amps (DC): 10
3-Way Panel Switch
- Controls any pump equipped with an automatic float switch
- Toggle has three positions: automatic, off, or manual
- A "fail safe" spring ensure return to "off" from the "manual" position
- Black stainless steel
- RULE 3 WAY PANEL SWITCH 12/24/32V
- Size 2-1/4" x 2"
2-Way Panel Switch
Model No.: 49
Description: 2-way panel switch
Volts: 12-24-32
Max Amps (DC): 20 (12V), 10 (24V), 6.5 (32V)
Bilge Pump Float Switches
- Fits multiple pump sizes
- Removable base for easy cleaning and servicing
- Interchangeable mounting bases for replacement or upgrade (models 35A & 37A)
- Marine-grade blocked wire
- 2-year warranty (Rule-A-Matic and Rule-A-Matic Plus models)
- 5-year warranty (Super Switch model)