General Purpose Centrifugal Pumps

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

End Suction Centrifugal Pump

The Xylem Rule General Pupose Pump is designed 1-1/2" (38mm) inlet and 1-1/2" (38mm) discharge outlet. The Xylem Rule General Purpose Pump must be mounted below the waterline. It does not deliver high pressure, nor is it self priming. It delivers lots of water but at low pressure. 12 volts DC unless noted.

Documentation & Tools