ECO-Switch

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Model Number: 39
Model Name: ECO-switch
Volts(DC): 12

Model Number: 39-24
Model Name: ECO-switch with shield and in-line fuser holder
Volts(DC): 24

39-24 ECO-Switch
 
Voltage 24 V DC
Amp Draw 10 A
Dimensions (L x W x H)      6 x 2 3/4 x 1 7/8 (inches) 152 x 70 x 48 (mm)     

The Rule ECO-Switch is an ecologically sound automatic bilge pump control switch. Featuring a non-mercury design, the pump operates with simple air pressure. As water rises in the bilge, air rises in the air tube that is attached to the switch. This air pressure activates the switch that controls the pump. There are no moving internal parts, as all wiring is out of the water, which means that there are no submerged electrical connections at all. Offering complete reliability and outstanding performance, the Rule ECO-Switch offers a viable alternative to traditional float switches.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents

ECO-Switch Technical Data Sheet.pdf