Automatic water sensing (no separate float switch required)
Flow rates from 360-4000 GPH (1363-15140 LPH)
12 and 24 volt versions available
Compact, efficient, long-life motors with ability to run dry for short periods
Back Flow Prevention (500 -1100 models only)
Easy-clean, snap-lock strainer bases
Stainless steel shafts
Completely submersible
Marine-grade blocked wiring
Rust and corrosion protection
Built-in Thermal Cut-Off (TCO) provides added protection for pump and vessel
Silent operation with minimal vibration
Ignition protection
CE and ISO 8849 certification
Rule Automatic Bilge Pumps check for water every 2 ½ minutes and keep bilge water at the lowest level of any automatic bilge pump. A standard pump and float switch allows water to reach 2” (5cm) before it activates. Rule Automatic Bilge Pumps activate at 5/8” (1.6cm) and drain water down to ¼” (0.6cm).
Our bilge pumps provide ultimate pumping performance, which helps keep your bilge clear of nuisance water. Our bilge pumps are engineered and tested to the highest standard, achieving rated performance at 12V, resulting in high flow with best-in-class efficiency for the toughest applications.