3-Way Lighted Rocker Panel Switch

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 43
Description: 3-way rocker panel
Volts: switch - lighted 12
Max Amps (DC): 20

Model No.: 44
Description: 3-way rocker panel
Volts: switch - lighted 24
Max Amps (DC): 10

43 3-Way Lighted Rocker Panel Switch
 
12v
Voltage 12 V DC
Amp Draw 20 A
Dimensions (H x W)      2 3/8 x 2-7/8 (inch) 6.0 x 7.3 (cm)     
44 3-Way Lighted Rocker Panel Switch
  24v
Voltage 24 V DC
Amp Draw 10 A
Dimensions (H x W)      2 3/8 x 2 7/8 (inch) 6.0 x 7.3 (cm)     

These panels control pumps equipped with an automatic float switch or a float switch/pump combo. Models 41 through 45 have three switch positions: automatic, off and manual.  Models 43 and 44 are made from an impact-resistant, UV-stabilized plastic.

This unit features a black plastic panel with the Rule "fail-safe" spring return to "off" from the "manual" position.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents

Panel Switch Technical Data Sheet.pdf