209FDP Tournament Series, Dual Port 1600 GPH Livewell Pump

Overview Specifications Solutions
Overview

Overview

Product Features

Model No.: 209FDP

Tournament Series, Dual Port 1600 GPH Livewell Pump

Engineered to withstand the rigors of tournament fishing; the Tournament Series pump is the highest capacity Livewell pump in today's market. This model features a glass filled nylon dual port base for optional washdown pump connection. Anti-Airlock feature, and a heavy duty long Life 

Specifications

Specifications

Pumps
209FDP
Flow Rate
1600 (gph) 6056 (lph)
Voltage
12 (Vdc)
Inlet Ports
1 (inches) 25 (mm)
Discharge
1 1/8 (inch) 28.6 (mm)
Solutions