< View all Sludge Collection

Clari-Vac floating sludge collector

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • High solids concentration
  • Trouble-free maintenance 
  • No moving parts under water
  • All parts except drives are nonferrous metals
  • Energy efficient 
  • Simple, mechanical skimming mechanism 
  • Quick, simple valve priming

Reliable, proven performance

Xylem’s Leopold Clari-Vac floating sludge collector removes material faster – up to 12 fpm, produces a higher solids content, lowers sludge disposal costs, drastically reduces power costs, and virtually eliminates maintenance. 

Clari-Vac sludge collector has proven to be energy efficient. In fact, it uses up to 80% less power than other system.

The simple, but rigid construction of the Clari-Vac floating sludge collector allows for trouble-free maintenance during tank drain-down.  There are no moving parts under water and all parts except the drive are nonferrous metals to minimize corrosion potential.

Engineered simplicity

The Leopold Clari-Vac floating sludge collector owes its outstanding and reliable performance to its engineered simplicity. The innovative floating bridge permits the collection headers to float at a minimum clearance of one inch from the floor tank. This allows an almost total clearance of sludge from the tanks if required. Friction to motion is virtually eliminated by the floats, reducing systems power costs.

Clari-Vac stainless steel collection headers siphon sludge from the floor of the tank with no stirring action, while the degassing system prevents to the loss of flow rate capacity in wastewater systems. 

The flow in each stainless steel siphon pipe is independently controlled to protect against loss of prime. The flow rate of sludge can be controlled exactly to minimize sludge production and maximize solids content.

Specifications

Specifications

General Information
ClariVac floating sludge collector
Contaminates removed
Algae from Harmful Algal Blooms (HAB's), Free Oil, Emulsified Oil, Grease, Organics
Single source responsibility
Yes, to supply all system components
Standards met
AWWA, ASTM, ASME
Construction type
New or existing
Sludge removal applications
Potable Water and Wastewater
Removal principal
Siphon, Can also accommodate surface skimmer and weir for removal of floating scum
Smart control
Multi-pass control option to target sludge profile
Basin size
Up to 60' X 300' (20M X 100M)
Removal speed
Up to 12 fpm (4 M/min)
Documentation & Tools

Documentation & Tools

Documents

There was a problem...

Install for this language not supported at the moment. Please try again later.