Jabsco HotShot Series marine washdown pumps

Overview System Components Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • 3 GPM (11 LPM) to 6 GPM (23 LPM) and 50 psi (3.4 bar) to 70 psi (4.8 bar) pressure
  • Co-molded diaphragm technology ensures long life and durability
  • Long life at high pressures with our HD models thanks to their heavy-duty motors and cast aluminum lower housings
  • Dampening mounting feet mean efficient and quiet operation with lessened vibration
  • Integrated, sealed pressure switch for on-demand operation
  • Versatile installation due to self-priming capability
  • Able to run dry without damage
  • Quick-connect ports make for easy installation and servicing

Upgrade your washdown game with Jabsco HotShot Series pumps. Designed for cleaning decks, cockpits, and anchors on yachts in a range of sizes, this full line of pumps can accommodate 3 GPM (11 LPM) to 6 GPM (23 LPM) and 50 psi (3.4 bar) to 70 psi (4.8 bar) pressure. That’s enough power to blast decks and anchor lines clean. Heavy Duty (HD) models, including the HotShot HD4, HotShot HD5, and HotShot HD6, include a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability, while standard models, including the HotShot 3, provide exceptional performance in an economical footprint.

Model Numbers

  • 32305-5012-3A HotShot 3
  • Q401J-118N-3A HotShot HD4
  • Q402J-118N-3A HotShot HD4
  • Q401J-118N-4A HotShot HD4
  • P501J-119N-3A HotShot HD5
  • P601J-219N-3A HotShot HD6
  • P601J-219N-4A HotShot HD6
  • P602J-219N-3A HotShot HD6

System Components

System Components

HotShot 3 Fittings & Accessories

  • Fittings: Quick Connect straight hosebarb and GHT fittings. Size varies by model.
  • Strainer: Inline 40 mesh Quick Connect strainer
  • Nozzle: Trigger nozzle and Quick Connect hose adapters
  • Hose: No kit versions with hose offered

HotShot HD4 Fittings & Accessories

  • Fittings: Quick Connect straight hosebarb and GHT fittings. Size varies by model.
  • Strainer: 90° 20 mesh Quick Connect strainer
  • Nozzle: Trigger nozzle and Quick Connect hose adapters
  • Hose: Kit version includes 25' hose coil

HotShot HD5 Fittings & Accessories

  • Fittings: Quick Connect straight hosebarb and GHT fittings. Size varies by model.
  • Strainer: 90° 20 mesh Quick Connect strainer
  • Nozzle: Trigger nozzle and Quick Connect hose adapters
  • Hose: No kit versions with hose offered

HotShot HD6 Fittings & Accessories

  • Fittings: Quick Connect straight hosebarb and GHT fittings. Size varies by model.
  • Strainer: 90° 20 mesh Quick Connect strainer
  • Nozzle: Trigger nozzle and Quick Connect hose adapters
  • Hose: Kit version includes 25' hose coil
Specifications

Specifications

Technology

Technical Drawings

Drawing

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Specification

Technical Brochure

Datasheet