Could not find any links for specified country. Please check back later.
Enable high contrast mode
Goulds Water Technology
VIC – Canned Lineshaft Turbine Pumps
OverviewPerformance CurvesDocumentation & Tools
Overview
Overview
Product Features
Hydraulic coverage from 50-20K GPM
High pressure solutions
Industry-leading efficiencies across coverage range
Options for low-NPSHa conditions and suction lift concerns
Application-specific product options and material choices, including option for corrosive/abrasive services
Customizable configurations for site-specific needs
In-line piping connection options for easier and less costly installations
Minimal floor space requirements
Multistage canned vertical turbine pumps offer the same versatility and performance as our lineshaft pumps and are ideal for closed-loop boosting. These are short-set lineshaft pumps with suction piping connected to a can (or sleeve) inlet, which allows the can to create the pump reservoir. A canned turbine pump is a perfect solution for site locations where suction piping exists, rather than an existing sump or reservoir.