Could not find any links for specified country. Please check back later.
Enable high contrast mode
Goulds Water Technology
L Series Submersible Pumps for 6″ and Larger Wells, 3 – 60 HP
OverviewDocumentation & Tools
Overview
Overview
Product Features
Improved efficiency translates into lower life cycle costs and reduced energy consumption
All stainless steel construction means no water contamination from paint or rust
Tungsten carbide support bearings provide excellent radial shaft support
Superior sand handling design provides longer life and fewer repairs
Modular design is easily and quickly rebuilt when maintenance does become necessary
Cast 304 SS Discharge Head and Motor Adapter are more robust than fabricated pump designs and provide strong connection points for piping and the motor.
Goulds Water Technology 50L, 65L, 95L, 120L, 160L, 250L, 320L
6″ Stainless Steel Submersible Pumps 60 Hz for 6″ and larger wells 3-60 HP Range
Applications: Designed for Commercial, Municipal and Agricultural Water Needs: Municipal Water Supply, Irrigation, Fire Booster, Golf Turf Irrigation, Mines, Fish Farming.