Goulds Water Technology G&L Pump A-C Series 8300 – Split Case Pumps

G&L Pump A-C Series 8300 – Split Case Pumps are now OBSOLETE.
Suggested replacement pump:
Xylem’s e-XC Single Stage, Double Suction Split Case Pump
As a replacement to the legacy AC Series 8100, 8300 and 9100 pump, Xylem's e-XC split case pump offers a broader hydraulic range with flows that exceed 57,000 gpm and head over 800 feet. With over 140 models and a wide range of material options, e-XC pumps can be customized to meet the demands of medium and large oil & gas, power generation, mining, municipal, leisure and general industry applications.
For even larger applications, Xylem's AC Custom pump range is available.
- Commercial Split Case Pumps G&L A-C Series 8300 & 8300RS
Double-suction, base-mounted A-C Series 8300 pumps are available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 400 feet. Bronze-fitted construction with a maximum working pressure of 175 psig. The G&L A-C Series 8300 features internally self-flushing mechanical seals for maximum lubrication, debris removal and heat dissipation.
The internally flushed seals allow for a shorter shaft for reduced deflection for longer seal life. Closed-end steel baseplate with full seam welds for strength and an open top for easy grouting. The pump bearings and mechanical seals can be serviced without disturbing the upper casing half, piping connections or electrical motor connections. An ANSI-OSHA-compliant coupling guard shields the flexible coupler.
Technical Drawings
Products
Performance Curves
Curve
Documentation & Tools
Interactive Tools

- Xylem Online Your access to select and configure Xylem solutions
- Select Goulds Water Technology
- Intellitronic X Selection
- CAD Files - Commercial
- SWIM Marlow Series Online Pump Selection
Recommended Browsers: IE10 or Google Chrome