Goulds Water Technology G&L Pump A-C Series 8100 – Split Case Pumps

Overview Performance Curves Documentation & Tools Submittals
Overview

G&L Pump A-C Series 8100 – Split Case Pumps are now OBSOLETE.

Suggested replacement pump: 

Xylem’s e-XC Single Stage, Double Suction Split Case Pump

exc_pbmc-300x300.jpgAs a replacement to the legacy AC Series 8100, 8300 and 9100 pump, Xylem's e-XC split case pump offers a broader hydraulic range with flows that exceed 57,000 gpm and head over 800 feet.  With over 140 models and a wide range of material options, e-XC pumps can be customized to meet the demands of medium and large oil & gas, power generation, mining, municipal, leisure and general industry applications.

For even larger applications, Xylem's AC Custom pump range is available.

 

 

Product Features
  • Flow to 6500 GPM
  • Heads to 600 ft
  • Maximum working pressure of 175 psig
  • Motor sizes through 300 HP
  • Sizes 2” through 10”

A-C Series 8100 double-suction split-case pumps has bronze-fitted construction making it ideal for use with the following liquids: domestic and fresh water, boiler feed water, condensate, hydronic cooling or heating, pressure boosting, general pumping and benign liquids.

Designed with durability in mind, the pumps rugged construction, foot-mounted volute and regreasable bearings, makes installation, operation and service easy to perform. Couple these features along with optional customization, this is an ideal choice when longevity, easy maintenance and upkeep are priority.

Documentation & Tools

Documentation & Tools

Interactive Tools

General Selection Tools
General Selection Tools

Recommended Browsers: IE10 or Google Chrome

Technical Brochure

Submittals

Submittals

Submittal