Could not find any links for specified country. Please check back later.
Enable high contrast mode
Goulds Water Technology
GFK Series Submersible Sewage Pump
OverviewDocumentation & Tools
Overview
Overview
Product Features
Patented Technology: The design of the self-cleaning K-impeller has been proven to reduce clogging and maintain efficiency when pumping wastewater
Self-cleaning: Higher pump efficiency is achieved through the unique self-cleaning design of the K-impeller
Robust: Components are made from robust cast iron for long life and easy maintenance
Powerful: An efficient air-filled motor provides built-in thermal overload allowing the pump to run continuously without overheating
Durable: Heavy-duty long life bearings provide peace of mind
Safe and straightforward: The cable entry prevents both cable strain and leakage
Smooth: The double mechanical seal provides extra reliability and protects against leakage*
Flexible: 2” threaded vertical discharge allows for a variety of installations
Installation Options: Pump has a built in dual seal and sensors for high temperature and seal leak detection which accommodate upgraded panel installations
* Upgraded installation required for sealed leak detection
PATENTED TECHNOLOGY PROVEN TO DELIVER DEPENDABLE PERFORMANCE
Based on technology developed and tested in tough environments throughout the world, the GFK series features a patented self-cleaning, K-impeller proven to reduce clogging and maintain efficiency when pumping modern wastewater.
APPLICATION:
Anywhere waste or drainage must be disposed of quickly, quietly and efficiently.
• Homes, Sewage systems, Dewatering/effluent, Water transfer