Could not find any links for specified country. Please check back later.
Enable high contrast mode
Goulds Water Technology
AquaForce Variable Speed Pump Station (Obsolete-Replaced by AquaForce e-MT)
OverviewDocumentation & Tools
Overview
Overview
Product Features
All systems are UL rated
Maximum footprint, on most sizes, allow systems to fit through standard doorways
Each system fabricated with G&L stainless steel centrifugal pumps with a variety of electrical and mechanical options
Max operating pressures up to 360 psi.
Pump run-out protection
Fault detection and alarms relay
Programmable soft start
Stainless steel piping
Isolation valves
Optional suction/low pressure switch or suction transducer and temperature relief valves
ANSI/NSF-61 Certification
AquaForce Pump Stations are designed to be simple from beginning to end. They are simple to specify, simple to install, simple to set up and designed to communicate with your existing systems. Best of all, with Xylem’s single-source responsibility and technical expertise, it’s simple to work with us.
The AquaForce provides pressure boosting for a variety of applications including buildings, industrial plants, irrigation, municipal and rural water districts.