Goulds Water Technology A-C Series 2000

Overview
- Rear pull-out, center line discharge and hydraulic balance – three highly desirable design features are combined to provide reliable performance at low operating costs.
- The highly efficient A-C Series 2000 pump is also unsurpassed in energy conservation, an increasingly important consideration as energy costs continue to climb.
- Whenever end suction frame mounted pumps are needed, the 2000 Series pump offers more benefits per dollar spent than any other pump at any price.
End suction A-C Series 2000 pumps are available in 1.5” through 8” sizes. Motor sizes through 200 HP, flows to 3100 GPM and heads to 360 ft. All are bronze-fitted construction with working pressure that varies by size from 175-215 psi with 125 psi. There are two configurations, frame mounted and closed coupling.
The frame mounted configuration comes with an ANSI-OSHA-compliant coupling. The coupled configuration is designed for use with NEMA standard close coupled pump motors.
Applications:
General Industry
Water Supply Condenser
Water Transfer Chilled and Hot Water Circulation
End Suction Frame Mounted – Models 100 and 150
Capabilities:
Capacity: to 3100 GPM
Head: to 360 ft. TDH
Temperature: to 250°F
END SUCTION CLOSE COUPLED – MODEL 600
Capabilities:
Capacity: to 2000 GPM
Head: to 360 ft. TDH
Temperature: to 250°F