Could not find any links for specified country. Please check back later.
Enable high contrast mode
Goulds Water Technology
3656/3756 S-Group Cast Iron & Bronze Pumps
OverviewTechnical DrawingsDocumentation & Tools
Overview
Overview
Product Features
The model 3656 offers close coupled design for space saving and simplified maintenance.
The model 3756 offers a bearing frame mounted design for flexibility of installation and drive arrangements.
Back pull-out to reduce maintenance down time.
Standard Type 21 mechanical seal for both reliability and availability. Carbon/ceramic/ BUNA standard, with other faces and elastomers available.
3656/3756 available in all iron, bronze fitted or all bronze construction for application versatility.
Replaceable wearing components include stainless steel shaft sleeve and casing and hub wear rings to maintain peak efficiency.
Packed box sealing is also available as an option.
Enclosed impeller design, dynamic balancing and renewable wear rings reduce losses affecting performance and pump life.
Suction and discharge pipe connections are NPT threaded, except 3 x 4 7 which has 125 lb. ANSI flat faced flanges.
Rigid cast iron motor adapter provides support and registered fits maintain positive unit alignment.
Standard NEMA motor frame, JM or JP shaft extension, C-face mounting, single phase or three phase, 3500 or 1750 RPM. Open drip proof and totally enclosed fan cooled.
Optional explosion proof or high efficiency motors available.
Optional rigid carbon steel bedplate, sheet metal coupling guard and T. B. Woods spacer coupling for 3756 models
The 3656 and 3756 S-Group pumps from Goulds Water Technology have been designed with technical benefits to meet the needs of users in a variety of water supply, recirculation, and cooling applications.
Residential, Commercial Cast Iron, Bronze Fitted Centrifugal Pumps G&L Series 3656/3756 S Group
Applications: Booster service Spraying systems Irrigation Water circulation Liquid transfer General purpose pumping