Red Jacket Series Goulds Water Technology 1DW Submersible Dewatering Pump

Overview Performance Curves Documentation & Tools
Overview

Overview

Product Features

Impeller: AISI 304 SS open impeller.
Diffuser Plate: AISI 304 SS with Polyurethane coating for maximum resistance to abrasion.
Casing: AISI 304 SS.
Mechanical Seal: Silicon carbide sealing faces, all metal components of AISI type 300 stainless steel running in protected oil chamber.

Elastomers: BUNA-N.
Shaft: AISI type 304 stainless steel high strength pump shaft with keyed and locking cap screw impeller fastening.
Motor: Air filled class F insulated design for continuous use.
Designed for Continuous Operation: Pump ratings are within the motor’s working limits and can be operated continuously without damage.
Bearings: Upper and lower heavy duty ball bearing construction.

1DW (1 1/2″) Submersible Dewatering Pumps

Applications:
Draining Ditches and Pits
Industrial Water Drainage/Transfer
Handling Dirty Waters
Water Transfer
Excavating Drainage in Building Trade

Performance Curves

Performance Curves

Documentation & Tools

Documentation & Tools

Brochure

Technical Brochure