Could not find any links for specified country. Please check back later.
Enable high contrast mode
FP Series
Godwin
FP300
Godwin FP300
OverviewSolutionsDocumentation & Tools
Overview
Available for Rent
Overview
Product Features
Dri-Prime® automatic self-priming system
FM approved flood protection
Simple maintenance limited to checking fluid levels and filters
Liquid bath mechanical seal for dry-running and reduced maintenance costs
Abrasion-resistant silicon carbide seal faces for trouble-free performance
High Volume, Medium Head for General Dewatering and Flood Protection
The Godwin Dri-Prime® FP300 pump offers flow rates to 5081 USGPM (1,154 m³/hr)
The FP300 is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using Godwin FST.
Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Dry running and portability make the FP300 the perfect choice for dewatering, especially flood mitigation.
FM approved, FP300 has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, Xylem's quality control team tests and approves pump performance of every FP Series bareshaft pump-end we produce.
Available Options
Diesel engine driven
Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
Sound attenuated enclosure available
PV102 controller with Field Smart Technology (FST)