End Suction Pumps Flygt SSF

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Flows to 70,000 gpm (16,000 m3/h)
  • Heads to 230 ft TDH (70 m)
  • 12" to 30" Discharge (305 to 762 mm)

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE AND HIGH EFFICIENCIES PROVIDE CUSTOMIZED PUMPING SOLUTIONS FOR YOUR WATER AND WASTEWATER NEEDS

  • Built in standard cast iron construction, but are customizable and can be built in most cast or fabricated materials, making it the perfect selection for a wide range of pumped fluids on municipal and industrial effluent applications.
  • Numerous options for impellers, housings, seals, bearings, bearing lubrication systems, and drivers which makes them suitable for virtually any large wastewater, water, or industrial effluent pump application.
  • The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
  • With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents