End Suction Pumps Flygt SSE
Overview

Overview
Product Features
- Flows to 90,000 gpm (20,500 m3/h)
- Heads to 120 ft TDH (37 m)
- 18" to 42" Discharge (457 to 1067 mm)
PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE AND HIGH EFFICIENCIES PROVIDE CUSTOMIZED PUMPING SOLUTIONS FOR YOUR WATER AND WASTEWATER NEEDS
- Built in standard cast iron construction, but are customizable and can be built in most cast or fabricated materials, making it the perfect selection for a wide range of pumped fluids on municipal and industrial effluent applications.
- Numerous options for impellers, housings, seals, bearings, bearing lubrication systems, and drivers which makes them suitable for virtually any large wastewater, water, or industrial effluent pump application.
- The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
- With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
- Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.
Solutions
Solutions
Recommended Solutions

Livestock & Poultry
Agricultural Waste Management

General Industry
Raw Water Intake and Process Water Supply

Wastewater > Sludge Handling
Sludge Pumping

Wastewater
Wastewater Pump Systems

Wastewater
Lift Station Pumps

Wastewater
Sewage Bypass Pumps for Municipal Wastewater

Stormwater & Flooding
Combined Sewage & Stormwater Handling

Potable / Drinking Water
Raw Water Intake

Municipal Water & Wastewater
Stormwater Pump Stations & Flooding Relief

Municipal Water & Wastewater
Potable Water Pumps & Drinking Water Treatment Systems

Municipal Water & Wastewater
Municipal Wastewater Pumping and Treatment

Wastewater
Sludge Pumping & Treatment

Agriculture & Irrigation
Biogas Collection Systems & Manure Management

Agriculture & Irrigation
Livestock & Poultry

Oil & Gas
Downstream Oil & Gas Solutions
Documentation & Tools
Documentation & Tools
Interactive Tools

Technical Product Information
Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.