Cable Handling, Sump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Prevents cable damage
  • Power cable suspension
  • Cable support grips
  • Correct sensor function
  • Sensor cable holders

CABLE INSTALLATION

We offer equipment for efficient and safe cable handling that prevents cables from getting tangled or being sucked into the pump or into the mixer propeller. Sensors have to be installed at the right level, and the sensor cable must allow correct level measurement.

CABLE INSTALLATION EQUIPMENT

The Flygt Cable holder bracket makes it easy to hang power and sensor cables in the pump sump.

Cable support grips suspend the cable without any risk for damage.

Cable holders, for level regulators and analogue level sensors, can easily be installed with the sensor at the correct level in the sump. This ensures a correct signal function.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.