Flygt Channel Impeller Pumps C 3045

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors equipped with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

Over the years, the classic C-pump has proven to be both reliable and robust. The Flygt C-range covers a wide capacity range and is designed to handle different types of media.

The C 3045 features a shrouded single-vane impeller. It has excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang. Reduces shaft deflection while increasing seal and bearing life.
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking of the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® developed especially for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3045 HT 1 phase 2 poles 50hz US
C 3045 HT 3 phase 2 poles 50hz US
C 3045 HT 1 phase 2 poles 50hz Metric
C 3045 HT 3 phase 2 poles 50hz Metric
C 3045 HT 1 phase 2 poles 60hz US
C 3045 HT 3 phase 2 poles 60hz US
C 3045 HT 1 phase 2 poles 60hz Metric
C 3045 HT 3 phase 2 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
2
2
2
2
2
2
2
2
h) Phase
1~
3~
1~
3~
1~
3~
1~
3~
d) Discharge outlet diameter
1 15/16 inch
1 15/16 inch
50 mm
50 mm
1 15/16 inch
1 15/16 inch
50 mm
50 mm
i) Rated power
1 hp
1.6 hp
0.75 kW
1.2 kW
1.1 hp
1.8 hp
0.82 kW
1.3 kW
j) Rated currents @400V
8.7 A
2.8 A
8.7 A
2.8 A
5.3 A
5.2 A
5.3 A
5.2 A
e) Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3045 HT 1 phase 2 poles 50hz US
C 3045 HT 3 phase 2 poles 50hz US
C 3045 HT 1 phase 2 poles 50hz Metric
C 3045 HT 3 phase 2 poles 50hz Metric
C 3045 HT 1 phase 2 poles 60hz US
C 3045 HT 3 phase 2 poles 60hz US
C 3045 HT 1 phase 2 poles 60hz Metric
C 3045 HT 3 phase 2 poles 60hz Metric
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochures

Compact Wastewater Pumps Brochure