< View all Starters

Automatic BCD4

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Portable starter designed for temporary installations
  • Possibility to connect one level regulator for automatic control
  • Quick connect with built-in CEE plug
  • Phase sequence control for correct rotation of pump
  • Overload and motor temperature protection built-in
  • High degree of protection IP 54 (CEE-plug version)/IP 55 (cable gland version) ​

DESIGNED WITH QUALITY YOU CAN RELY ON AND FOR EASY INSTALLATION

The BCD 4 series is a range of automatic starters featuring the capability to connect one level regulator for automatic level control of the pump. The built-in overload relay protects the pump against overload. For pumps with built-in thermal contacts, a monitoring circuit is included to protect the motor against overheating. BCD 4 is available with different CEE plug combinations or with traditional cable glands. The low weight and smooth design offer a suitable starter for portable use.

Specifications

Specifications

General
Model 6
Voltage
3 x 380-415V
Frequency
50 – 60Hz
Current Range
1-8A
Overload Protection
Thermal overload protection
Motor Temperature Supervision
Yes
Degree of Protection
IP 54 (CEE-plug version)/IP 55 (cable gland version)
Approvals
CE
Pumps kW
-
Start method
DOL
Sizes
285x90x100 mm
Level Control
Possibility for 1 level regulator
Communication
Model 6
Monitoring
Phase sequence indicator
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.