< View All Genuine Flygt Parts

Active Seal Technology

Overview Documentation & Tools
Overview

Overview

Product Features
  • Patented design
  • Zero leakage
  • Less downtime
  • Lower maintenance costs
  • Increased equipment lifetime

Zero leakage with micro-pumping grooves

Active seal technology is ideal for products in continuous operation, where the demands on the seals’ ability to prevent leakage are high.

The Active Seal functionality is a unique zero-leakage solution applied to the inner seal of a double-seal system that prevents liquid from entering the motor. The viscous shear of the fluid in the laser-cut grooves creates a hydrodynamic pumping effect that directs any liquid on the stator side back to the buffer-fluid side of the seal.

By minimizing accumulated leakage into the stator housing and/or the inspection chamber, the Active Seal enhances sealing reliability and minimizes downtime thanks to reduced risk for bearing and stator failure.

Active Seal technology is available for a selected range of Flygt Plug-in Seals and Flygt double-sealing systems with separate single seals.

Active Seal technology is only from Flygt for Flygt pumps.

Documentation & Tools

Documents