< View all Access Covers
Overview
Overview

Overview

Product Features
  • Heavy-duty access cover
  • Suitable for pump stations located under roads
  • Made of ductile iron

HEAVY-DUTY ACCESS COVER

The heavy-duty access cover with frame is suitable for vehicle traffic and rated for installation on roads. It can carry a maximum load of 400 kN (40 tons).

The cover is made of ductile iron.

A special tool is used for opening the cover. Hinged covers have a safety catch to prevent them from closing accidentally. The cover surface is slip proof.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Wet Pit (H)

Wet Pit (H)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump  suspended under the discharge connection. The pump is automatically connected to the discharge pipe.​