Flygt Products

Showing 49 – 72 of 285

Competitor Adaptors

PUMP RETROFIT WITH FLYGT CONNECT The Flygt Connect adaptor makes it easy to install a Flygt N 3000 pump. Just lower the Flygt pump along the existing guide...
Features:
  • Flygt Connect adaptors are used for retrofitting Flygt submersible pumps in stations with pumps from other suppliers.
  • ...

Concertor DP

A process-controlled wastewater pumping system suitable for customers who utilize specially designed process control algorithms and want to benefit from lower...
Features:
  • Push a button to change pump performance
  • Clog detection and pump cleaning
  • Constant power
  • Motor efficiency in compliance...

Concertor iPS

Lorem ipsum dolor sit amet, possimus ac fermentum, suspendisse placeat litora morbi cum, turpis ac ut donec montes nostra nunc, neque vel nunc. Elit sed tortor...
Features:
  • Clog detection and pump cleaning
  • Constant power
  • Motor efficiency in compliance with IE4

Concertor N

The basic choice if you want the most reliable, flexible and energy efficient pump for an on/off operated pump station. Functions such as constant power, clog...
Features:
  • Push a button to change pump performance
  • Clog detection and pump cleaning
  • Constant power
  • Motor efficiency in compliance...

Concrete plinth for dry pit pump installation, vertical

CONCRETE PLINTH FOR VERTICAL, DRY INSTALLED FLYGT PUMP The specification of the concrete plinth is a complete design with dimensions, reinforcement and...
Features:
  • Concrete plinth for vertical, dry installed Flygt pumps 3153–3315
  • Engineered to limit vibration and noise
  • Complete...

Control & Diagnostics Software

The Multitrode Control and Diagnostics Software enables programming of Pump Controllers and Monitor Pro's. Additional capability includes historicalreporting,...
Features:
  • Configure and save settings for the MT2PC, MT3PC, MonitorPro, MT2PC-VFD and MT3PC-VFD
  • Save individual station settings...

Crane and winch

FLYGT LIFTING CRANE The crane gives quick access to the submerged pump/mixer for inspection and service. Choose between holders for floor or wall installation....
Features:
  • Adjustable reach and swiveling
  • Winch or chain block
  • Holder for installation on floor or wall
  • Stainless or galvanized...

Pump Sensors

Current

Status Monitoring using Pump Current Pump current is measured by using a current transformer connected to a pump controller or monitoring unit. The pump...
Features:
  • Monitors a pump's status and detects faults
  • Calculates power and energy consumption
  • Determines a pump's on/off...

Current Transformers & Current Shunts

Current Transformers and Current Shunts work in conjunction with the MultiSmart intelligent Pump Station Manager and MonitorPro to provide high-level motor...
Features:

Flygt's Current Transformers are available in the Donut (DON) or Square Foot (SFT) Mount and the amperages listed...

Flygt Vortex Pumps

D 3045

COMPACT WASTEWATER VORTEX PUMP The Flygt D 3045 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the...
Features:
  • Robust and reliable
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration...

Flygt Vortex Pumps

D 3057

COMPACT WASTEWATER VORTEX PUMP The Flygt D 3057 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the...
Features:
  • Robust and reliable
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration...

Flygt Vortex Pumps

D 3060

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 3060 easily transports corrosive media for municipal sewage and industrial wastewater applications...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • ...

Flygt 3000 series

D 3069

COMPACT WASTEWATER VORTEX PUMP The Flygt D 3069 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the...
Features:
  • Robust and reliable
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration up to...

Flygt Vortex Pumps

D 3085

WASTEWATER VORTEX PUMP The Flygt D 3085 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the volute,...
Features:
  • Robust and reliable
  • Free flow-through passage 
  • Reduced wear
  • Low maintenance requirements ...

Flygt Vortex Pumps

D 3102

WASTEWATER VORTEX PUMP The Flygt D 3102 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the volute,...
Features:
  • Robust and reliable
  • Free-flow through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration...

Flygt Vortex Pumps

D 3126

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 3126 easily transport corrosive media for municipal sewage and industrial wastewater applications...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements

Flygt Vortex Pumps

D 3127

WASTEWATER VORTEX PUMP The Flygt D 3127 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the volute,...
Features:
  • Robust and reliable
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles...

Flygt Vortex Pumps

D 8050

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 8050 easily pumps corrosive media for municipal sewage and industrial wastewater applications in...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements

Flygt Vortex Pumps

D 8053

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 8053 easily pumps corrosive media for municipal sewage and industrial wastewater applications in...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear 
  • Low...

Flygt Vortex Pumps

D 8056

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 8056 easily pumps corrosive media for municipal sewage and industrial wastewater applications in...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low...

Flygt Vortex Pumps

D 8058

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA The Flygt D 8058 easily pumps corrosive media for municipal sewage and industrial wastewater applications in...
Features:
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low...

Discharge Column

PUMP STATION DESIGN WITH DISCHARGE COLUMN PIPE Flygt submersible pump types PL and LL are supported inside the discharge column pipe in the pump sump. The...
Features:
  • Flygt submersible pump types PL and LL are supported inside the discharge column pipe in the pump sump
  • Flexible to match...

Discharge Connection and Guide System

SUBMERSIBLE PUMP INSTALLATION The Flygt submersible pump is easy to install and remove for service. Just lower it onto the discharge connection, and it hooks...
Features:
  • Twin guide bars ensure correct pump position
  • Automatic pump hook-up to the discharge pipe
  • Robust metal-to-metal flange...

DL - DLV

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel (DL) or Vortex (DLV) impellers for large free passage....
Features:
  • Up to 50 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m