Flygt Products

Showing 25 – 48 of 285

Flygt Channel Impeller Pumps

C 3045

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pump has proven to be both reliable and robust. The Flygt C-range covers a wide capacity range...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors equipped with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3057

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. The Flygt C 3057...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3060

STAINLESS STEEL CHANNEL IMPELLER PUMP FOR CORROSIVE MEDIA Flygt C 3060 easily transports corrosive media for municipal sewage and industrial wastewater...
Features:
  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power...

Flygt Channel Impeller Pumps

C 3085

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and...

Flygt Channel Impeller Pumps

C 3102

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and...

Flygt Channel Impeller Pumps

C 3126

STAINLESS STEEL CHANNEL IMPELLER PUMP FOR CORROSIVE MEDIA The Flygt C 3126 easily transports corrosive media for municipal sewage and industrial wastewater...
Features:
  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power...

Flygt Channel Impeller Pumps

C 3127

WASTEWATER CHANNEL IMPELLER PUMP Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3231

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3240

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3300

STAINLESS STEEL CHANNEL IMPELLER PUMP FOR CORROSIVE MEDIA Flygt C 3300 easily transports corrosive media for municipal sewage and industrial wastewater...
Features:
  • High efficiency
  • Excellent corrosion resistance
  • Excellent flow passing properties
  • Motors with high power...

Flygt Channel Impeller Pumps

C 3306

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3312

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3351

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3356

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3400

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3501

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3602

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3800

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:

 

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable​

C Range

PROGRESSIVE CAVITY PUMP FOR SLUDGE APPLICATIONS UP TO 15% DRY SOLIDS Flygt Compact C is a compact pump of modular construction that delivers reliable and...
Features:
  • Specialized rotor coatings for greater wear resistance
  • Modular and highly flexible product configurations
  • Fixed...

Cable handling in discharge column

PUMP CABLE PROTECTION The power and signal cables for pumps installed inside the discharge column must be restrained and protected to prevent wear and damage...
Features:
  • Patented Flygt cable handling system supports the pump cables in the center of the discharge column
  • Power cables are...

Cable Handling, Sump

CABLE INSTALLATION We offer equipment for efficient and safe cable handling that prevents cables from getting tangled or being sucked into the pump or into the...
Features:
  • Prevents cable damage
  • Power cable suspension
  • Cable support grips
  • Correct sensor function
  • Sensor cable holders

Cable Protection

STAINLESS STEEL CABLE PROTECTION HOSE The stainless steel protection hose shields the power cable from mechanical and chemical damage. The power cable of...
Features:
  • Stainless steel protection hose shields power cable from mechanical and chemical damage
  • Watertight hose is cut to the...

Check & Gate Valves

CHECK VALVE Valves made especially for wastewater prevent clogging to 100% by providing a free flow through the valve. Good-quality valves extend service life....
Features:
  • Check and gate valves for wastewater have a 100% free flow to prevent clogging

  • Good quality valves allow a long...

Flygt A-C Series

Column Pumps

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE: EACH PUMP IS CUSTOM DESIGNED FOR HIGHEST EFFICIENCY AND MAXIMUM RELIABILITY Custom designing pumps for...
Features:
  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962...