Flygt Products

Showing 1 – 24 of 130

Access Cover

HEAVY-DUTY ACCESS COVER The heavy-duty access cover with frame is suitable for vehicle traffic and rated for installation on roads. It can carry a maximum load...
Features:
  • Heavy-duty access cover
  • Suitable for pump stations located under roads
  • Made of ductile iron

Active Seal Technology

Zero leakage with micro-pumping grooves Active seal technology is ideal for products in continuous operation, where the demands on the seals’ ability to...
Features:
  • Patented design
  • Zero leakage
  • Less downtime
  • Lower maintenance costs
  • Increased equipment lifetime

Active Seal™ Technology

Active Seal Technology from Flygt enhances sealing reliability and minimizes downtime. The viscous shear of the fluid in the laser-cut grooves creates a...
Features:
  • Unique patented design 
  • Zero leakage ensured
  • Less downtime 
  • Lower maintenance costs 
  • Increased equipment...

Adaptor, Discharge column

FLYGT PROPELLER PUMP REPLACEMENT New, smaller Flygt propeller pumps in the 7020–7040 series can replace old propeller pumps in a larger discharge column size....
Features:
  • New, smaller Flygt propeller pumps can replace old propeller pumps in a larger discharge column size
  • An adaptor for...

Agitators

IT'S NOT THE AGITATOR It takes more than just an agitator in direct contact with solids to move them into suspension for subsequent pumping. The real hero is...
Features:
  • Option for Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled...

Agitators

It's not the agitator It takes more than just an agitator in direct contact with solids to move them into suspension for subsequent pumping. The real hero is...
Features:
  • Option Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled solids,...

Automatic

AST

DESIGNED WITH THE QUALITY AND FUNCTIONALITY YOU CAN RELY ON Flygt AST is a 3-phase starter series for manual and automatic operation of one pump with Flygt...
Features:
  •   Automatic starter series for pumps 0.5–55kW, 1-100A
  •   Possibility for 1- or 2-level regulator
  •  ...

Basic repair kits

​Flygt Basic Repair Kits restore the optimal performance of your pump by providing all the Genuine Flygt Parts you need for basic service at a lower cost than...
Features:
  • ​Simplified handling
  • Time savings
  • Lower costs
  • Fast delivery
  • High-quality parts
  • O-rings included

Automatic

BCD4

DESIGNED WITH QUALITY YOU CAN RELY ON AND FOR EASY INSTALLATION The BCD 4 series is a range of automatic starters featuring the capability to connect one level...
Features:
  • Portable starter designed for temporary installations
  • Possibility to connect one level regulator for automatic...

Bearings

Selected for long-lasting performance Bearings are key components that contribute to the long-lasting, trouble-free operation of Flygt dewatering pumps. Even...
Features:
  • Carefully tested and selected
  • Correct lubrication
  • Protect bearing and grease from debris and contamination
  • Single supplier...

Flygt Channel Impeller Pumps

C 3351

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3356

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3400

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3501

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3602

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

Flygt Channel Impeller Pumps

C 3800

WASTEWATER CHANNEL IMPELLER PUMP The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types...
Features:

 

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable​

C Range

PROGRESSIVE CAVITY PUMP FOR SLUDGE APPLICATIONS UP TO 15% DRY SOLIDS Flygt Compact C is a compact pump of modular construction that delivers reliable and...
Features:
  • Specialized rotor coatings for greater wear resistance
  • Modular and highly flexible product configurations
  • Fixed...

Cable handling in discharge column

PUMP CABLE PROTECTION The power and signal cables for pumps installed inside the discharge column must be restrained and protected to prevent wear and damage...
Features:
  • Patented Flygt cable handling system supports the pump cables in the center of the discharge column
  • Power cables are...

Cable Handling, Sump

CABLE INSTALLATION We offer equipment for efficient and safe cable handling that prevents cables from getting tangled or being sucked into the pump or into the...
Features:
  • Prevents cable damage
  • Power cable suspension
  • Cable support grips
  • Correct sensor function
  • Sensor cable holders

Cable Protection

STAINLESS STEEL CABLE PROTECTION HOSE The stainless steel protection hose shields the power cable from mechanical and chemical damage. The power cable of...
Features:
  • Stainless steel protection hose shields power cable from mechanical and chemical damage
  • Watertight hose is cut to the...

Check & Gate Valves

CHECK VALVE Valves made especially for wastewater prevent clogging to 100% by providing a free flow through the valve. Good-quality valves extend service life....
Features:
  • Check and gate valves for wastewater have a 100% free flow to prevent clogging

  • Good quality valves allow a long...

Flygt A-C Series

Column Pumps

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE: EACH PUMP IS CUSTOM DESIGNED FOR HIGHEST EFFICIENCY AND MAXIMUM RELIABILITY Custom designing pumps for...
Features:
  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962...

Communication

CONTROL REQUIRES THE RIGHT COMMUNICATION The distributed water and wastewater systems of today require reliable communication. As a systems supplier, Xylem can...
Features:
  •   Robust and developed for industrial use
  •   Prepared for reliable use together with Flygt equipment
  •  ...

Competitor Adaptors

PUMP RETROFIT WITH FLYGT CONNECT The Flygt Connect adaptor makes it easy to install a Flygt N 3000 pump. Just lower the Flygt pump along the existing guide...
Features:
  • Flygt Connect adaptors are used for retrofitting Flygt submersible pumps in stations with pumps from other suppliers.
  • ...