Flojet RV Water System Pump Series

Overview
- CSA certified for potable water
- Integrated, sealed pressure switch for on-demand operation
- Internal bypass for quiet, smooth operation
- Co-molded diaphragm technology for long life and durability
- Heavy duty (HD) models have larger motors and cast aluminum lower housings allowing for long-life, even at high pressures
- Can run dry without damage
- Quick connect ports for easy installation, servicing, and maintenance
- Vibration dampening mounting feet
- Self-priming allows for versatile installation
- Built-in back flow prevention valve
- Thermal protection on motor prevents overheating
Flojet RV Water System Pumps are designed to provide years of satisfactory service in applications both large and small.
The lineup features a wide range of flows and a variety of pressure settings to suit each individual need and preference. Standard models have a motor enclosed in a protective plastic housing, whereas the heavy duty models include a wider diameter motor with a powder coated steel shell, cast aluminum endbells and lower housing to improve pressure capability and life.
All models include an integrated pressure switch, vibration dampening rubber mounting feet, and quick connect ports. A built-in bypass valve helps to reduce unwanted pump cycling and noise. All models other than the 1 GPM come with an inlet strainer included as well.
Model Numbers
- RLFP122202A
- R3526144D
- R3526344D
- Q301V-117S-3A
- Q401V-117S-3A
- Q402V-117S-3A
System Components

Inline Quick Connect Strainer
- Included with 3 GPM Standard, 3 GPM Heavy Duty, and 4 GPM Heavy Duty models only

Straight Hosebarb Fittings
- 2 x 3/8” straight hosebarb included with 1 GPM Standard models
- 2 x ½” straight hosebarb included with 3 GPM Standard, 3 GPM Heavy Duty, and 4 GPM Heavy Duty models

NPSM Straight Threaded Fittings
- 2 x 1/2 -14 included with 3 GPM Standard, 3 GPM Heavy Duty, and 4 GPM Heavy Duty models only

Elbow Hosebarb Fitting
- 1 x ½” included with 3 GPM Standard, 3 GPM Heavy Duty, and 4 GPM Heavy Duty models only