Flojet Portable RV Macerator Pump

18555000A
Overview Specifications Solutions Documentation & Tools
Overview
  • Flojet Portable RV Macerator Pump
  • Flojet Portable RV Macerator Pump in case
  • Set up from holding tank to extra holding tank
  • Set up from holding tank to pump out permanent installation

Overview

Product Features
  • Connects directly to the RV waste outlet
  • Eliminates 3-inch (76mm) sewer hose
  • Powerful high torque motor
  • Ability to pump 150 ft. horizontally through ¾ inch ID reinforced garden hose
  • Garden hose discharge port
  • Fresh water inlet connection to rinse pump clean
  • Remote handheld on/off switch with 6-ft. (1.8m) wire harness and 20 amp fuse
  • 6 ft. wire harness with connector and alligator clips
  • Ability to drain holding tanks at home
  • Rugged portable storage case
  • ISO 8846 Ignition Protected, CE and CSA

The Flojet Portable RV Macerator Pump is designed to greatly improve one of the least desirable functions of the RV experience – emptying holding tanks. The self-priming, powerful macerator pump cleanly handles both the black and the grey water from your holding tanks and features run dry protection. The pump housing is designed to connect onto a standard three-inch waste outlet. Six-foot power leads with plug may be permanently attached to the vehicle or battery clips may be attached for complete portability.

The discharge port is a standard garden hose connector, and the macerator section grinds waste down to a particle size of 1/8 inch maximum so it can easily be pumped through a garden hose (5/8 inch minimum). This allows you to pump longer distances and empty your holding tanks into a portable tank, toilet, sewer clean-out port or septic tank – allowing you to avoid dump stations.

The Flojet Portable RV Macerator Pump empties most recirculating toilets in less than two minutes and empties a typical 30-gallon holding tank in less than three minutes.

Note that the Flojet Portable RV Macerator Pump will macerate and pump all waste and tissue normally found in recreational vehicle waste systems. IT WILL NOT HANDLE HARD SOLID OBJECTS, SANITARY NAPKINS OR RAGS.

 

Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Manual