CentriPro Aquavar® e-AB Series (e-AB2/e-AB3)

Overview
Typical Residential Applications:
e-AB3 Smart Pump Range, Packaged Pumping System:
- 1/2, 3/4, 1 & 2 hp model configurations
- Boosting pressures and energy reductions equal to that of the e-AB2 plus
- Xylem Smart Motor, an ultra-premium IE5 permanent magnet motor
e-AB2 Variable Speed Pump Controller:
- 1 & 2 hp model configurations
- Delivers a boost up to 30 GPM at 70 PSI
- Reduces up to 50% of the energy required by a fixed speed pump
Larger Residential and Commercial Applications:
e-AB2
- 3 & 5 hp model configurations
- Delivers a boost up to 80 GPM at 70 psi
- Intelligent Pumping with an Aquavar IPC Variable Speed Controller
Aquavar® e-AB Series (e-AB2/e-AB3)
Constant Water Pressure for the Way You Live
The Aquavar e-AB Series constant pressure booster systems, comprised of the e-AB2 and e-AB3, are designed to deliver increased water pressure when water demand is high. These systems are ideal for both customers of municipal water districts with low water pressure, and those boosting from a storage tank.
How does it work?
For many customers of municipal water districts, low or inconsistent water pressure can be a problem when they have any combination of multiple bathrooms, irrigation systems, dishwashers, washing machines, pools and spas. In addition, peak water demand on the line caused by more homes and businesses on the water main can reduce main line pressure available. As water flows to a house, it loses some of its pressure to friction inside the pipe. The higher the flow, the more the friction reduces your water pressure. As water use increases, the Aquavar e-AB Series booster systems change pump speed to keep line pressure constant. Simply set the desired pressure and the smooth control will take over. Large supply tanks are eliminated and up to 50% of the energy required by a fixed speed pump is saved. The Aquavar e-AB Series booster systems are available with a range of flow rates to handle residential homes, irrigation systems and office buildings.
For Typical Residential Applications:
e-AB2 Variable Speed Pump Controller
(1 & 2 hp model configurations)
- Reduces up to 50% of the energy required by a fixed speed pump
- Delivers a boost up to 30 GPM at 70 PSI
- Controller arrives pre-wired for ease of installation
- 2 gallon tank included for options 1-3
- 5 gallon tank for options 4-7
e-AB3 Smart Pump Range, Packaged Pumping System
(1/2, 3/4, 1 & 2 hp model configurations)
- Boosting pressures and energy reductions equal to that of the e-AB2 plus
- Ultra-premium efficiency means:
- Features the Xylem Smart Motor, an ultra-premium IE5 permanent magnet motor and provides:
- Efficiency well above a standard IE3 NEMA premium efficient asynchronous induction motor
- Average of 15% in energy savings when compared to similar pumps in the market
- Easy to install:
- Includes a complete kit for installation: pump, Smart Motor, gauge, tank and tee
- Programmed to motor electrical characteristics, just select “set pressure”
- Quiet operation:
- High efficiency hydraulics, motor and thick metal pump body keep the noise level to a minimum
- Features the Xylem Smart Motor, an ultra-premium IE5 permanent magnet motor and provides:
For Larger Residential and Commercial Applications:
e-AB2
(3 & 5 hp model configurations)
- Delivers a boost up to 80 GPM at 70 psi.
- Intelligent Pumping with an Aquavar IPC Variable Speed Controller:
- Easier start-up and programming with the Start-Up Genie
- Hand On, Off and Auto-On buttons available for easy pump operation
- at the keypad
- No toggling between local and remote operation
- System redundancy with multi-master control in case of drive failure
- System protection from overvoltage, undervoltage, blocked
- suction, cavitation, NPSHa, phase loss, short circuit, transducer failure and motor current overload
- Pump run out and dry running protection
- Expanded capabilities:
- NEMA 1 and NEMA 3R enclosures expand installation options
- Duplex operation for lead/lag and alternation