Could not find any links for specified country. Please check back later.
Enable high contrast mode
Bell & Gossett
Thermoflo Indicator
OverviewDocumentation & ToolsSubmittals
Overview
Overview
Product Features
Ensures Economical Use of Horsepower
Built To Last. Ruggedly constructed to 125 lbs. (862 kPa) working pressure.
Quiet Operation
Individually Calibrated
Low Pressure Drop
Economical To Install
Shutoff Valves
Multi-Circuit Hydronic Systems
For balancing water flows With a B&G Thermoflo Indicator installed in each circuit of a Hydronic System, flows can be accurately balanced according to design requirements.
Ensures Proper Flow Through: 1. Multiple heating or cooling circuits. 2. Primary secondary bridges. 3. Boilers or chillers. 4. Condensers. 5. Air handling units. 6. Heat exchangers. 7. Process heating or cooling circuits. 8. Cooling towers.
APPLICATIONS: Large systems using direct return and heating-and-cooling systems in particular require this device. Thermoflo Indicators can be installed wherever and when-ever Hydronic flow rate information is desired.