Dewatering Wastewater Pumps Bell & Gossett Submersible Dewatering Pump – 1SF/1SH

Overview Documentation & Tools Submittals
Overview

Overview

Product Features
  • Casing: AISI 304 SS. Corrosion resistant, non-toxic, non-leaching
  • Impeller: FDA compliant, glass filled Noryl®. Corrosion and abrasion resistant
  • Mechanical Seal: Silicon/carbide sealing faces; all metal components of AISI type 300 stainless steel running in protected oil chamber. The mechanical seal and the lip seal, continuously lubricated thanks to the special design of the oil chamber, ensure the absolute tightness of the motor seal
  • Elastomers: Nitrile rubber (NBR)
  • Shaft: AISI type 304 stainless steel high strength keyed pump shaft with impeller locking cap screw
  • Discharge: 11/4″ NPT vertical discharge connection
  • Suction Strainer: Detachable for easy clean out
  • Horizontal operation is acceptable

1SF/1SH Submersible Water Pump

Submersible water pumps designed for pumping out of reservoirs and storage tanks:
• Homes and farms
• Mobile home parks and motels
• Schools and hospitals
• Municipal applications
• Industrial applications
• Commercial applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Submittals

Submittals