Dewatering Wastewater Pumps Bell & Gossett Submersible Dewatering Pump – 1DS, 2DS

Overview Documentation & Tools Submittals
Overview

Overview

Product Features
  • Impeller: AISI 304 SS open impeller
  • Diffuser Plate: AISI 304 SS with Polyurethane coating for maximum resistance to abrasion
  • Casing: AISI 304 SS
  • Mechanical Seal: Drive lube silicon carbide sealing faces, all metal components of AISI type 300 stainless steel running in protected oil chamber
  • Elastomers: BUNA-N
  • Shaft: AISI type 304 stainless steel high strength pump shaft with keyed and locking cap screw impeller fastening
  • Motor: Air filled class F insulated design for continuous use
  • Designed for Continuous Operation: Pump ratings are within the motor’s working limits and can be operated continuously without damage
  • Bearings: Upper and lower heavy duty ball bearing construction

1DS Applications
• Handling dirty waters
• Draining ditches and pits
• Excavating in the building trades
• Water transfer
• Industrial water drainage or transfer

2DS Applications

Specifically designed to remove water from:

• Drainage ditches
• Trenches
• Basements
• Manholes

• Excavating drainage in the building trades

Documentation & Tools
Submittals

Submittals

Submittal