Bell & Gossett SSF Stainless Steel Wet Rotor Pumps & Accessories
Overview

Overview
Product Features
- Maintenance-free, stainless steel pump body.
- Flanged, union or sweat models available.
- High starting torque provides dependable start-ups.
- Unique B&G DuraGlide Bearing System assures whisper-quiet, maintenance-free operation
- Standard, universal flange-to-flange dimensions
- Backed by B&G’s representatives and a 3-year warranty–the best in the business
- DuraGlide Bearing System incorporates several components working together to eliminate seasonal freeze-up
- Low-watt, energy-conserving models
- Flanged and union system connection models are available
- Automatic Timer and Aquastat accessories are available.
APPLICATIONS:
Residential or light commercial potable water or heating applications.
Technology
Technical Drawings
Products
Documentation & Tools