End Suction Pumps Bell & Gossett Series e-3530 Close Coupled Small End Suction Pumps

Overview Documentation & Tools
Overview

Overview

Product Features
  • Close-coupled 316L stainless steel wet end, diffuser design
  • Flushed Viton/carbon-silicon carbide seal
  • 1″, 1-1/4” and 1-1/2” sizes
  • 1/2 HP through 5 HP at 3500 RPM
  • Flows to 170 GPM and heads to 155 feet

The Series e-3530 is an excellent all-purpose pump. Close-coupled 316L stainless steel wet end, diffuser design for increased bearing and mechanical seal life, permanently greased, jet pump motor and Bell & Gossett’s internally flushed Viton/carbon-silicon carbide seal provide an optimum worry-free pump design to 225ºF. Optional EPR/carbon-silicon carbide is rated to 250ºF. Maximum pressure is 125 psig.

The new standard in close-coupled general service pumps. The all new stainless steel Series e-3530 pump is available in 1″, 1-1/4” and 1-1/2” sizes. 1/2 HP through 5 HP at 3500 RPM. Flows to 170 GPM and heads to 155 feet.