Bell & Gossett Series e-1510 Base Mounted End Suction Pumps

Overview
The Series e-1510 base mounted end suction pumps deliver the highest efficiencies, performance and durability. All pumps feature stainless steel impellers and an expanded efficiency island for efficient pumping across the widest range of operational conditions reducing electricity consumption and improving overall system performance.
- True Back Pullout
- Internally Self-Flushing Mechanical Seal
- Computer Controlled Impeller Balancing
- Heavy Duty, Rugged Baseplate
- Solid-Foot Mounted Volute
- Center Drop-Out Spacer Coupling
- ANSI/OSHA-Compliant Coupling Guard
The combination of Technologic variable speed drives with the e-1510 end suction pumps creates a highly energy efficient pump and drive package. The ITSC offers a sensorless option utilizing the latest generation hardware platform with advanced pumping software and proven algorithms. The IT options provides the reliability of a wired sensor solution
Have an existing 1510 or e-1510 pump? Add variable speed and start saving even more with the easy to install and commission Hydrovar field retrofit kit or add a Technologic Intelligent Pump Controller.
The extensive efficiency profile enables users to maintain significantly higher levels of efficiency over a much wider range of operating conditions. The Series e-1510’s dramatic improvement in efficiency is the result of cutting edge computational fluid dynamics (CFD) design technology, deep hydraulic engineering expertise, and Xylem’s comprehensive knowledge of HVAC and plumbing applications. The Bell & Gossett Series e-1510 is available in 26 sizes and a variety of configuration options that enables customization and flexibility to fit a broad range of operating conditions.
All B&G Series-1510 Pumps are available with TECHNOLOGIC Intelligent Pump Controllers and Variable Speed Drives.
Click here for a historical archive of Series 1510 Submittals
Technical Drawings
Products
Performance Curves
Documentation & Tools
Interactive Tools
Brochure
Manual
Parts
Submittals
e-1510
Technologic
Related Products
-
Variable Speed Controllers TECHNOLOGIC® Intelligent Pump Controller
-
Pump Accessories Triple Duty Valves
-
Pump Accessories Suction Diffuser Plus
-
Air Vents Model No. 107A High Capacity Air Vent