Bell & Gossett Series 1510 Base Mounted End Suction Pumps

Overview Technical Drawings Performance Curves Documentation & Tools Submittals
Overview

This product has been discontinued.

Product Features
  • Available in 1-1/4” through 8” sizes
  • i-ALERT condition monitor
  • ANSI-OSHA-compliant coupling guard

Base-mounted, end-suction Series 1510 pumps are available in 1-1/4” through 8” sizes, 1/2 HP to 150 HP at 1750 RPM and 2 HP through 150 HP at 3500 RPM. Bronze-fitted and all iron material configurations are available with flows to 4000 GPM, heads to 500 feet.

i-ALERT condition monitor measures vibration and temperature at the outboard bearing and automatically indicates when pre-set levels of vibration and temperature have been exceeded, so that changes can be made before failure occurs.

Integrally cast volute foot and center drop-out spacer coupling combine to offer true back pullout capability, providing low-cost ease of maintenance. An ANSI-OSHA-compliant coupling guard shields the flexible coupler. A welded steel baseplate and internally flushed mechanical seal are standard features on this pump.

Technology

Technical Drawings

Products

Show More
Performance Curves
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Technical Brochure

Specification

Submittals

Submittals

Submittal