Could not find any links for specified country. Please check back later.
Enable high contrast mode
Relief & Reducing Valves
Bell & Gossett
Pressure Reducing Valves
OverviewDocumentation & ToolsSubmittals
Overview
Overview
Product Features
Fast fill feature reduces start-up time and labor.
Low inlet pressure check valve help prevent loss of system pressure if the supply water drops below system pressure.
Convenient cleanable strainer is designed to prevent dirt and sediment from entering the system.
Union connection available with 1/2″ male NPT thread and 1/2″ female sweat tail-piece for fast, flexible system connection.
Brass body construction is highly resistant to corrosion – ideal for water systems.
Lead-Free brass body/construction is ideal for potable water systems.
Reducing valves fill the system to a preset pressure for optimum performance. Combination Dual Unit Valves include pressure reducing valve and relief valve.