Heating & Cooling Circulators Bell & Gossett NRF Wet Rotor Pumps

Overview Technical Drawings Documentation & Tools Submittals
Overview

Overview

Product Features
  • High starting torque for dependable seasonal start-ups (Up to 80% more than competing circulators)
  • Unique B&G DuraGlide Bearing System assures years of trouble-free start-ups
  • Closed impeller design improves operating efficiency
  • Backed by B&G’s representatives and a 3-year warranty–the best in the business
  • DuraGlide Bearing System incorporates several components working together to eliminate seasonal freeze-up
  • Stabilized, heat resistant, polypropylene impeller, its closed design improves operating efficiency
  • Self-cleaning particle shield protects the shaft and bearings from system start-up debris
  • One-piece, high-nickel stainless steel stator can isolates the stator from system fluid and maintains precision bearing alignment for longer bearing life
  • Carbon bearings, diamond-like ceramic shaft and generous clearances are more resistant to lime, chloride and oxide build-up
  • Face plate and rotor sleeve feature corrosion resistant stainless steel construction for longer life

A flanged in-line system lubricated circulating pump designed specifically for quiet operation in a closed hydronic heating system.

Technology

Technical Drawings

Products

Show More