Vertical Turbine Pumps Bell & Gossett Lineshaft Turbine Pumps

Overview Performance Curves Documentation & Tools
Overview

Overview

Product Features

Not Available 

Multi-stage Vertical Turbine Pumps with bronze impellers and cast iron bowls. The lineshaft turbine pumps have above-ground discharge with water-lubricated line shaft bearings. The column pipe coupling has bronze centering spiders with fluted-rubber line shaft bearings. The bowls are vitra-glass coated in the waterways for improved efficiencies. Capacities up to 10,000 GPM with heads to 150 feet per stage.

Performance Curves

Performance Curves

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylem Online
Xylem Online

Your access to select and configure Xylem solutions

Brochure

Specification